IESNA:LM-63-2002
[TEST]P948230
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11694
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1281.1 1399.2 1527.7 1664.2 1782.4 1881.3 1956.4 2000.3 2007.5 1985.9
1963.6 1962 1975.5 2005.1 2074.5 2247.7 2677.9 3323.7 3899.2 4341.4
4681.4 5002.3 5292 5564.2 5747 5483.6 4438.8 3105 2147.1 1443.9
609 193.2 91.8 39.9 12.8 0 0
1281.1 1401.6 1537.3 1669 1788 1886.9 1966.8 2010.7 2017 1997.9
1973.1 1972.3 1982.7 2013 2084.1 2219.8 2590.1 3219.9 3861.7 4319.8
4673.4 5029.4 5301.6 5568.2 5765.4 5595.3 4627.9 3304.5 2250.1 1497.4
648.1 209.9 107 47.1 16.8 0 0
1281.1 1400 1531.7 1658.6 1772 1866.2 1938.8 1984.3 1989.1 1972.3
1954 1950.8 1962 1992.3 2060.1 2187.1 2488 3055.5 3694 4190.5
4557.7 4944 5310.4 5646.4 5930.6 6012 5360.7 4171.4 2814.4 1827.9
846.1 333.6 187.6 103.8 47.9 16 0
1281.1 1390.5 1512.6 1633.9 1736.1 1823.1 1892.5 1928.4 1940.4 1933.2
1919.7 1918.1 1927.6 1942 1981.9 2062.5 2199.8 2515.9 3055.5 3674.9
4225.6 4737.3 5259.3 5751 6221.1 6588.3 6836.5 6856.5 6427.1 5098.9
2865.5 1025.7 411.9 220.3 101.4 23.1 0
1281.1 1374.5 1482.2 1593.2 1689.8 1772 1837.4 1881.3 1901.3 1906.1
1905.3 1910.1 1923.6 1936.4 1962 2020.2 2122.4 2276.5 2564.6 3051.5
3687.7 4366.9 5050.2 5761.4 6348 6902 7445.6 8053 8526.3 8178.3
6470.2 3563.9 1402.4 627.4 265 27.1 0
1281.1 1365.7 1460.7 1556.5 1644.3 1724.9 1790.4 1841.4 1869.4 1889.3
1903.7 1926.8 1962 1989.9 2016.2 2057.7 2146.3 2288.4 2505.5 2771.3
3163.2 3676.5 4260.8 4888.1 5535.5 6253.1 7054.4 7995.5 9291.8 10062
9205.6 6919.6 3763.5 1342.6 333.6 19.2 0
1281.1 1360.9 1454.3 1550.9 1636.3 1716.9 1786.4 1836.6 1867 1886.1
1906.1 1929.2 1962.8 1992.3 2023.4 2069.7 2155.9 2295.6 2514.3 2796.1
3172 3674.9 4245.6 4860.2 5520.3 6245.9 7064.8 8055.4 9290.2 10015.7
9080.3 6787 3745.1 1369.7 329.7 21.6 0
1281.1 1345 1421.6 1505.4 1586 1664.2 1734.5 1793.5 1835.8 1868.6
1902.9 1944.4 1989.9 2028.2 2065.7 2119.2 2205.4 2338.7 2536.7 2806.5
3149.7 3569.5 4073.2 4653.5 5309.6 6047.9 6854.1 7724.9 8794.5 9611.9
8494.4 5304.8 2406.6 818.9 194.8 16.8 0
1281.1 1334.6 1392.1 1458.3 1530.1 1602.8 1674.6 1737.7 1795.1 1845.4
1898.1 1948.4 1996.3 2038.6 2086.5 2155.9 2255.7 2409.7 2641.2 2957.3
3375.6 3874.4 4453.1 5085.3 5728.6 6405.5 7100.7 7839.1 8573.4 8820.9
7837.5 5252.9 2259.7 677.7 273 75.8 0
1281.1 1316.2 1357.7 1405.6 1465.5 1530.9 1594.8 1661 1721.7 1783.2
1845.4 1902.1 1950 2001.1 2055.4 2120 2220.6 2381.8 2630.8 2994
3466.6 4011.7 4595.2 5186.7 5775.7 6367.2 6976.2 7559.7 7825.5 7318.6
5763 2891.1 780.6 296.1 161.2 44.7 0
1281.1 1297.1 1317.8 1351.3 1396 1444.7 1503 1559.7 1621.1 1678.6
1745.7 1810.3 1874.2 1941.2 2010.7 2093.7 2207.8 2385 2651.6 3049.9
3572.7 4192.9 4791.6 5307.2 5753.4 6175.6 6518.9 6600.3 6185.2 5053.4
3152.9 1152.6 231.5 71 24.7 8.8 0
1281.1 1287.5 1296.3 1321.8 1358.5 1399.2 1447.9 1498.2 1552.5 1610.8
1673 1736.9 1807.1 1879 1958.8 2054.6 2179.9 2364.3 2622.9 2977.3
3452.2 4002.9 4508.2 4822.7 4967.2 4993.5 4886.5 4548.1 3927.9 3011.6
1772.8 603.4 137.3 39.1 11.2 4.8 0
1281.1 1274.7 1275.5 1289.1 1313.8 1344.2 1380.9 1420 1459.1 1495.8
1536.5 1574 1617.9 1660.2 1706.5 1762.4 1844.6 1973.9 2178.3 2476
2858.3 3246.3 3513.7 3551.2 3337.3 2939.8 2371.4 1665 949.1 434.2
186 70.2 26.3 10.4 4.8 0.8 0
1281.1 1252.4 1235.6 1226 1218 1203.7 1178.9 1139.8 1087.9 1026.5
956.2 882 807.8 741.5 690.4 652.9 625.8 615.4 668.9 792.6
929.9 1042.4 1036.1 854.1 598.6 399.1 276.2 192.4 128.5 79.8
50.3 31.9 16 6.4 1.6 0 0
1281.1 1231.6 1193.3 1145.4 1076.8 991.4 890.8 778.2 658.5 541.2
455.8 411.1 401.5 405.5 419.1 431 440.6 441.4 431 409.5
385.5 361.6 336 308.1 271.4 225.9 176.4 126.9 95 69.4
44.7 26.3 10.4 4 1.6 0 0
1281.1 1213.3 1144.6 1052.8 926.7 788.6 644.1 516.4 443 418.3
405.5 394.3 385.5 376.7 372 368.8 364.8 356 336.8 308.9
281 253 225.9 194.8 163.6 136.5 116.5 99 78.2 53.5
27.1 13.6 6.4 2.4 0 0 0
1281.1 1194.9 1098.3 951.4 788.6 623.4 493.3 443.8 429.4 417.5
405.5 393.5 381.5 369.6 352 332 308.9 281.8 252.2 223.5
196.4 172.4 153.3 138.1 123.7 110.2 95.8 75.8 51.9 35.1
23.1 12.8 5.6 2.4 0 0 0
1281.1 1183.7 1052 880.4 687.2 524.4 458.2 444.6 431.8 418.3
407.1 393.5 379.1 361.6 339.2 311.3 281 249.8 217.1 185.2
158.8 142.1 130.1 118.9 107 95 81.4 64.7 51.1 40.7
29.5 19.2 6.4 0.8 0 0 0
1281.1 1167.8 1007.3 803.8 604.2 486.1 459.8 447 434.2 420.6
408.7 395.9 380.7 360 332 302.5 266.6 230.7 191.6 163.6
145.3 134.1 125.3 115.7 105.4 92.6 76.6 63.1 52.7 41.5
30.3 19.2 5.6 0 0 0 0
1281.1 1166.2 993 774.2 572.3 481.3 464.5 451 437.4 424.6
411.9 397.5 382.3 360 332.8 296.9 256.2 215.5 182 156.4
140.5 130.1 120.5 110.2 98.2 83 66.3 55.1 44.7 34.3
23.1 12.8 3.2 0 0 0 0
1281.1 1166.2 982.6 758.3 558.7 481.3 467.7 454.2 439 424.6
411.9 398.3 383.1 363.2 337.6 302.5 259.4 216.3 179.6 152.5
136.5 126.9 117.3 106.2 92.6 73.4 56.7 47.1 38.3 28.7
18.4 7.2 0.8 0 0 0 0
1281.1 1170.2 987.4 760.7 558.7 481.3 467.7 454.2 439.8 426.2
412.7 399.1 384.7 365.6 340 300.9 257.8 213.1 176.4 150.1
135.7 126.1 115.7 105.4 91 68.6 53.5 44.7 35.1 25.5
16 5.6 0 0 0 0 0
